375.CMR.CPLG TD SP 2.7465 22.50 LD ALLOY
10669075
MFG #: Thomas
$0.00
/ EA
- Compressor: Ariel JGA/4
- Coupling Size: 375
- Engine: CAT CG137-8
- Flywheel Adapter Diameter (in): 22.5 in
- Available Shaft Length (in): 2.75 in
- Available Shaft Sizes (in): 2.7595/2.7503 in
- Bolt Circle Diameter (in): 21.375 in
- Bolt Hole Diameter (in): 0.66 in
- Bolting: SAE
- Bore Diameter [Max] (in): 2.7475 in
- Bore Diameter [Min] (in): 2.7465 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 79442 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 6
- Flywheel Adapter Material: Carbon Steel
- Horsepower: 400 Hp
- Net Weight: 120.05
- Number of Cylinders (Compressor): 4
- Number of Cylinders (Engine): 8
- Operating Speed (rpm): 1800 rpm
- Overall Length (in): 10.62 in
- Peak Overload Torque (in/lbs): 95330 in/lbs
- Weight unit: LB
Size 375 CMR Disc Coupling for packaging a CAT CG137-8 engine to Ariel JGA/4 compressor