350.CMR.CPLG SP TD 2.7469 18.38 LD
10685206
MFG #: Thomas
$0.00
/
- Compressor: Ariel JGA/4
- Coupling Size: 350
- Engine: CAT CG137-8
- Flywheel Adapter Diameter (in): 18.375 in
- Available Shaft Length (in): 2.75 in
- Available Shaft Sizes (in): 2.7503/2.7495 in
- Bolt Circle Diameter (in): 17.25 in
- Bolt Hole Diameter (in): 0.53 in
- Bolting: SAE
- Bore Diameter [Max] (in): 2.7474 in
- Bore Diameter [Min] (in): 2.7469 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 52800 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 8
- Flywheel Adapter Material: Carbon Steel
- Horsepower: 400 Hp
- Net Weight: 86.43
- Number of Cylinders (Compressor): 4
- Number of Cylinders (Engine): 8
- Operating Speed (rpm): 1800 rpm
- Overall Length (in): 9.62 in
- Peak Overload Torque (in/lbs): 63360 in/lbs
- Weight unit: LB
Size 350 CMR Disc Coupling for packaging a CAT CG137-8 engine to Ariel JGA/4 compressor