750.CMR.CPLG TD 4.9951 28.88 LD
10707578
MFG #: Thomas
$0.00
/
- Compressor: Ariel JGK/4
- Coupling Size: 750
- Engine: Waukesha L7044
- Flywheel Adapter Diameter (in): 28.875 in
- Available Shaft Length (in): 7.25 in
- Available Shaft Sizes (in): 5.0000/4.9990 in
- Bolt Circle Diameter (in): 27.25 in
- Bolt Hole Diameter (in): 0.78 in
- Bolting: SAE
- Bore Diameter [Max] (in): 4.9961 in
- Bore Diameter [Min] (in): 4.9951 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 644930 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 12
- Flywheel Adapter Material: Carbon Steel
- Horsepower: 1900 Hp
- Net Weight: 792.40
- Number of Cylinders (Compressor): 4
- Number of Cylinders (Engine): 12
- Operating Speed (rpm): 1200 rpm
- Overall Length (in): 20.75 in
- Peak Overload Torque (in/lbs): 773916 in/lbs
- Weight unit: LB
Size 750 CMR Disc Coupling for packaging a Waukesha L7044 engine to Ariel JGK/4 compressor