750.CMR.CPLG STR TD 5.9941 28.88 HD
10733703
MFG #: Thomas
$0.00
/
- Compressor: Ariel KBK/4
- Coupling Size: 750
- Engine: CAT 3606
- Flywheel Adapter Diameter (in): 28.875 in
- Available Shaft Length (in): 7.25 in
- Available Shaft Sizes (in): 6.0000/5.9990 in
- Bolt Circle Diameter (in): 26.88 in
- Bolt Hole Diameter (in): 1.03 in
- Bolting: Thomas Heavy Duty
- Bore Diameter [Max] (in): 5.9956 in
- Bore Diameter [Min] (in): 5.9941 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 644930 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 12
- Flywheel Adapter Material: Carbon Steel
- Height: 36.00
- Horsepower: 2010 Hp
- Length: 36.00
- Net Weight: 757.00
- Number of Cylinders (Compressor): 4
- Number of Cylinders (Engine): 6
- Operating Speed (rpm): 1000 rpm
- Overall Length (in): 20.75 in
- Peak Overload Torque (in/lbs): 773916 in/lbs
- Unit of Dimension: IN
- Weight unit: LB
- Width: 36.00
Size 750 CMR Disc Coupling for packaging a CAT 3606 engine to Ariel KBK/4 compressor