700.CMR.CPLG TD 4.9951 26.50 LD C-BORE

10737133 MFG #: Thomas
$0.00 /
  • Compressor: Ariel JGK/2
  • Coupling Size: 700
  • Engine: CAT 3516
  • Flywheel Adapter Diameter (in): 26.5 in
  • Available Shaft Length (in): 6.25 in
  • Available Shaft Sizes (in): 5.0000/4.9990 in
  • Bolt Circle Diameter (in): 25.25 in
  • Bolt Hole Diameter (in): 0.66 in
  • Bolting: SAE
  • Bore Diameter [Max] (in): 4.9966 in
  • Bore Diameter [Min] (in): 4.9951 in
  • Connection Type: STR BORE, NO KEYWEY
  • Continuous Torque Rating (in-lb): 456500 in/lbs
  • Disc Pack Material: TD – Tomaloy (Standard)
  • Driven Mount Style: Keyless Hub
  • Driver Mount Style: Flywheel Adapter
  • Flywheel Adapter Bolt Quantity: 12
  • Flywheel Adapter Material: Carbon Steel
  • Horsepower: 1340 Hp
  • Net Weight: 618.14
  • Number of Cylinders (Compressor): 2
  • Number of Cylinders (Engine): 16
  • Operating Speed (rpm): 1400 rpm
  • Overall Length (in): 19.48 in
  • Peak Overload Torque (in/lbs): 547800 in/lbs
  • Weight unit: LB
Size 700 CMR Disc Coupling for packaging a CAT 3516 engine to Ariel JGK/2 compressor
QTY