700.CMR.CPLG TD 4.9955 28.88 LD

10740915 MFG #: Thomas
$0.00 /
  • Compressor: Ariel JGT/4
  • Coupling Size: 700
  • Engine: WAUKESHA L5794GSI
  • Flywheel Adapter Diameter (in): 28.875 in
  • Available Shaft Length (in): 7 in
  • Available Shaft Sizes (in): 5.0000/4.9990 in
  • Bolt Circle Diameter (in): 26.88 in
  • Bolt Hole Diameter (in): 1.03 in
  • Bolting: Thomas Heavy Duty
  • Bore Diameter [Max] (in): 4.9965 in
  • Bore Diameter [Min] (in): 4.9955 in
  • Connection Type: STR BORE, NO KEYWEY
  • Continuous Torque Rating (in-lb): 456500 in/lbs
  • Disc Pack Material: TD – Tomaloy (Standard)
  • Driven Mount Style: Keyless Hub
  • Driver Mount Style: Flywheel Adapter
  • Flywheel Adapter Bolt Quantity: 12
  • Flywheel Adapter Material: Carbon Steel
  • Horsepower: 1311 Hp
  • Net Weight: 644.62
  • Number of Cylinders (Compressor): 4
  • Number of Cylinders (Engine): 12
  • Operating Speed (rpm): 1200 rpm
  • Overall Length (in): 19.48 in
  • Peak Overload Torque (in/lbs): 547800 in/lbs
  • Weight unit: LB
Size 700 CMR Disc Coupling for packaging a WAUKESHA L5794GSI engine to Ariel JGT/4 compressor
QTY