50CBC 5/8-NOX5/8-NO (CTCBC50-6)

10015049 MFG #: THOM
$0.00 /
  • Product Type: Miniature Disc
  • Coupling Size: 50
  • Axial Capacity (+/-): 0.031
  • Continuous Torque Rating (in-lb): 75 in/lbs
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 1.00
  • Operating Speed (rpm): 45000 rpm
  • Style: CBC
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
QTY