50CC 3/8-NOX1/2-NO
10015077
MFG #: THOM
$0.00
/
- Product Type: Miniature Disc
- Coupling Size: 50
- Axial Capacity (+/-): 0.031
- Continuous Torque Rating (in-lb): 75 in/lbs
- Height: 9.00
- Length: 9.00
- Net Weight: 1.00
- Operating Speed (rpm): 45000 rpm
- Style: CC
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00