75CS 3/4-NOX3/4-NO

10016463
$0.00 / EA
  • Product Type: Miniature Disc
  • Coupling Size: 75
  • Axial Capacity (+/-): 0.031
  • Continuous Torque Rating (in-lb): 400 in/lbs
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 1.00
  • Operating Speed (rpm): 30000 rpm
  • Style: CS
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
QTY