Size 40M : 50M Capscrew Kit
10312977
MFG #: Omega
$0.00
/
- Coupling Size: 40/50
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 9.00
- Length: 9.00
- Net Weight: 0.71
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) M10 CSC elastomeric couplings.