Size 60M : 70M : 80M Capscrew Kit
10313406
MFG #: Omega
$0.00
/
- Coupling Size: 60/70/80
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 9.00
- Length: 9.00
- Net Weight: 1.64
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) 60M : 70M : 80M in metric style for elastomeric couplings.