Size 20M : 30M Capscrew Kit
10313777
MFG #: Omega
$0.00
/
- Coupling Size: 20/30
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 9.00
- Length: 9.00
- Net Weight: 0.78
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) 20M : 30M in metric style for elastomeric couplings.