KIT CSC M20-2.5X40 (24) [SIZE 120]
10315204
MFG #: Omega
$0.00
/
- Coupling Size: 120
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 4.00
- Length: 4.00
- Net Weight: 3.74
- Unit of Dimension: IN
- Weight unit: KG
- Width: 4.00
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) 120M in metric style for elastomeric couplings.