Size V110 : V125 : V130 Capscrew Kit
10315725
MFG #: Viva
$0.00
/
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 4.00
- Length: 4.00
- Net Weight: 0.35
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord Carbon Steel Style Capscrew Kits-Viva size(s) V110, V125, V130 in metric style for elastomeric couplings.