Size 10M Stainless Steel Capscrew Kit
10287510
MFG #: Omega
$0.00
/
- Coupling Size: 10
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Stainless Steel
- Net Weight: 0.57
- Weight unit: LB
Rexnord Stainless Steel Style Capscrew Kits-Omega size(s) 10M in metric style for elastomeric couplings.