Size 60M : 70M : 80M Stainless Steel Capscrew Kit
10287516
MFG #: Omega
$0.00
/
- Coupling Size: 60M, 70M, 6
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Stainless Steel
- Height: 9.00
- Length: 9.00
- Net Weight: 1.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord Stainless Steel Style Capscrew Kits-Omega size(s) 60M, 70M, 80M in metric style for elastomeric couplings.