Size 60 : 70 : 80 Stainless Steel Capscrew Kit
10287693
MFG #: Omega
$0.00
/
- Coupling Size: 40/50
- Coupling Style: Imperial
- Coupling Type: Elastomeric
- Hardware Material: Stainless Steel
- Height: 4.00
- Length: 4.00
- Net Weight: 1.26
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord Stainless Steel Style Capscrew Kits-Omega size(s) 60, 70, 80 in imperial style for elastomeric couplings.