Size 100M Stainless Steel Capscrew Kit
10741769
MFG #: Omega
$0.00
/
- Coupling Size: 100
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Stainless Steel
- Height: 4.00
- Length: 4.00
- Net Weight: 7.43
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord Stainless Steel Style Capscrew Kits-Omega size(s) 100M in metric style for elastomeric couplings.