Size V215 : V245 Stainless Steel Capscrew Kit

10287675 MFG #: Viva
$0.00 /
  • Coupling Size: M10
  • Coupling Style: Metric
  • Coupling Type: Elastomeric
  • Hardware Material: Stainless Steel
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 0.75
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Rexnord Stainless Steel Style Capscrew Kits-Viva size(s) 40M, 50M, V215, V245 in metric style for elastomeric couplings.
QTY