10R Nylon Cover
10042530
MFG #: Wrapflex
$0.00
/
- Coupling Size: 10R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Nylon
- Height: 3.19
- Length: 1.10
- Net Weight: 0.06
- Unit of Dimension: IN
- Weight unit: KG
- Width: 3.58
Rexnord Nylon Style Covers-Wrapflex size(s) 10R standard style for elastomeric couplings.