50R Nylon Cover
10045883
MFG #: Wrapflex
$0.00
/
- Coupling Size: 50R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Nylon
- Height: 8.23
- Length: 2.72
- Net Weight: 0.85
- Unit of Dimension: IN
- Weight unit: KG
- Width: 9.09
Rexnord Nylon Style Covers-Wrapflex size(s) 50R standard style for elastomeric couplings.