10R Steel/Epoxy Cover
10042398
MFG #: Wrapflex
$0.00
/
- Coupling Size: 10R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Epoxy Coated Steel
- Height: 3.19
- Length: 1.10
- Net Weight: 0.71
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.56
Rexnord Steel/Epoxy Style Covers-Wrapflex size(s) 10R standard style for elastomeric couplings.