20R Steel/Epoxy Cover
10042399
MFG #: Wrapflex
$0.00
/
- Coupling Size: 20R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Epoxy Coated Steel
- Height: 4.46
- Length: 1.46
- Net Weight: 1.35
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.88
Rexnord Steel/Epoxy Style Covers-Wrapflex size(s) 20R standard style for elastomeric couplings.