40R Steel/Epoxy Cover
10042401
MFG #: Wrapflex
$0.00
/
- Coupling Size: 40R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Epoxy Coated Steel
- Height: 6.47
- Length: 2.09
- Net Weight: 3.95
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.97
Rexnord Steel/Epoxy Style Covers-Wrapflex size(s) 40R standard style for elastomeric couplings.