50R Steel/Epoxy Cover

10042402 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 50R
  • Coupling Style: Standard
  • Coupling Type: Elastomeric
  • Cover Material: Epoxy Coated Steel
  • Height: 8.23
  • Length: 2.65
  • Net Weight: 3.17
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 8.82
Rexnord Steel/Epoxy Style Covers-Wrapflex size(s) 50R standard style for elastomeric couplings.
QTY