70R Steel/Epoxy Cover
10100282
MFG #: Wrapflex
$0.00
/
- Coupling Size: 70R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Epoxy Coated Steel
- Height: 11.56
- Length: 2.95
- Net Weight: 4.78
- Unit of Dimension: IN
- Weight unit: KG
- Width: 12.21
Rexnord Steel/Epoxy Style Covers-Wrapflex size(s) 70R standard style for elastomeric couplings.