80R Steel/Epoxy Cover
10100283
MFG #: Wrapflex
$0.00
/
- Coupling Size: 80R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Epoxy Coated Steel
- Height: 13.88
- Length: 3.35
- Net Weight: 7.10
- Unit of Dimension: IN
- Weight unit: KG
- Width: 14.57
Rexnord Steel/Epoxy Style Covers-Wrapflex size(s) 80R standard style for elastomeric couplings.