E15 ELEMENT
10287335
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 1800 in/lbs
- Continuous Torque Rating (Nm): 203 Nm
- Coupling Size: E15
- Coupling Style: Close Coupled
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 6.38 in
- Major Diameter of Coupling (mm): 163 mm
- Shoe Coating: Standard Coating
- Cap Screws: Standard Imperial
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 4.00
- Length: 3.00
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 3.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord E Series Flexible Elements size(s) E15 close coupled style with standard imperial and standard shoe coating in Urethane (Orange) material for elastomeric couplings.