OMEGA 10287509 E15MJ HSU ELEMENT
10287509
$0.00
/
- Continuous Torque Rating (in-lb): 1800 in/lbs
- Continuous Torque Rating (Nm): 204 Nm
- Coupling Size: E15MJ
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 3.30
- Weight unit: LB
Rexnord E Series Corrosion Resistant Hydrolytically Stable Urethane (HSU J) Flexible Elements size(s) E15M close coupled style with stainless steel Standard Imperial capscrews and anti-corrosion shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.