E30 ELEMENT W/ STAINLESS STEEL HARDWARE
10287519
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 3650 in/lbs
- Continuous Torque Rating (Nm): 412 Nm
- Coupling Size: E30
- Coupling Style: Close Coupled
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 8.25 in
- Major Diameter of Coupling (mm): 210 mm
- Shoe Coating: Standard Coating
- Cap Screws: Stainless Steel Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 8.00
- Length: 4.00
- Maximum Speed Rating (rpm): 5800 rpm
- Net Weight: 5.33
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
Rexnord E Series Flexible Elements size(s) E30 close coupled style with stainless steel capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.