E3J HSU ELEMENT W/ STAINLESS STEEL HARDWARE
10287688
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 365 in/lbs
- Continuous Torque Rating (Nm): 41 Nm
- Coupling Size: E3J
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 4 in
- Major Diameter of Coupling (mm): 102 mm
- Shoe Coating: Anti-Corrosion
- Cap Screws: Stainless Steel Capscrews
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Height: 6.00
- Length: 6.00
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 2.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E Series Corrosion Resistant Hydrolytically Stable Urethane (HSU J) Flexible Elements size(s) E3 close coupled style with stainless steel capscrews and anti-corrosion shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.