E20 HDY ELEMENT
10287741
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 2875 in/lbs
- Continuous Torque Rating (Nm): 325 Nm
- Coupling Size: E20
- Coupling Style: Close Coupled
- Element Material: Heavy Duty Yellow (HDY)
- Major Diameter of Coupling (in): 7.25 in
- Major Diameter of Coupling (mm): 184 mm
- Shoe Coating: Standard Coating
- Cap Screws: Standard Imperial
- Coupling Type: Elastomeric
- Element Style: +25% Greater Torque Capacity
- Height: 7.00
- Length: 4.00
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 3.96
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
Rexnord E Series Heavy Duty Yellow (HDY) Flexible Elements size(s) E20 close coupled style with standard imperial and standard shoe coating in Heavy Duty Yellow (HDY) material for elastomeric couplings.