E50M METRIC ELEMENT
10287765
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 7650 in/lbs
- Continuous Torque Rating (Nm): 864 Nm
- Coupling Size: E50M
- Coupling Style: Close Coupled
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 11 in
- Major Diameter of Coupling (mm): 280 mm
- Shoe Coating: Standard Coating
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 11.00
- Length: 5.00
- Maximum Speed Rating (rpm): 4200 rpm
- Net Weight: 4.50
- Unit of Dimension: IN
- Weight unit: KG
- Width: 11.00
Rexnord E Series Flexible Elements size(s) E50M close coupled style with metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.