E70M METRIC HDY ELEMENT
10287779
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 27650 in/lbs
- Continuous Torque Rating (Nm): 3124 Nm
- Coupling Size: E70M
- Coupling Style: Close Coupled
- Element Material: Heavy Duty Yellow (HDY)
- Major Diameter of Coupling (in): 14 in
- Major Diameter of Coupling (mm): 356 mm
- Shoe Coating: Standard Coating
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: +25% Greater Torque Capacity
- Height: 16.00
- Length: 16.00
- Maximum Speed Rating (rpm): 3600 rpm
- Net Weight: 25.70
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.00
Rexnord E Series Heavy Duty Yellow (HDY) Flexible Elements size(s) E70M close coupled style with metric capscrews and standard shoe coating in Heavy Duty Yellow (HDY) material for elastomeric couplings.