E100M METRIC ELEMENT
10287792
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 85050 in/lbs
- Continuous Torque Rating (Nm): 9610 Nm
- Coupling Size: E100M
- Coupling Style: Close Coupled
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 21 in
- Major Diameter of Coupling (mm): 533 mm
- Shoe Coating: Standard Coating
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 48.00
- Length: 36.00
- Maximum Speed Rating (rpm): 1900 rpm
- Net Weight: 29.33
- Unit of Dimension: IN
- Weight unit: KG
- Width: 48.00
Rexnord E Series Flexible Elements size(s) E100M close coupled style with metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.