E140M METRIC ELEMENT
10287806
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 340200 in/lbs
- Continuous Torque Rating (Nm): 38440 Nm
- Coupling Size: E140M
- Coupling Style: Close Coupled
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 30 in
- Major Diameter of Coupling (mm): 762 mm
- Shoe Coating: Standard Coating
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 48.00
- Length: 14.00
- Maximum Speed Rating (rpm): 1500 rpm
- Net Weight: 196.21
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00