OMEGA 10308485 E120MJ HSU ELEMENT
10308485
$0.00
/
- Continuous Torque Rating (in-lb): 15000 in/lbs
- Continuous Torque Rating (Nm): 1695 Nm
- Coupling Size: E120MJ
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 1800 rpm
- Net Weight: 100.16
- Weight unit: LB
Rexnord E Series Hydrolytically Stable Urethane (HSU) Flexible Elements size(s) E120M close coupled style with metric capscrews and standard shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.