OMEGA 10315535 ES70MJ HSU METRIC SPACER
10315535
$0.00
/
- Continuous Torque Rating (in-lb): 22125 in/lbs
- Continuous Torque Rating (Nm): 2500 Nm
- Coupling Size: ES70-MJ
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 2600 rpm
- Net Weight: 32.70
- Weight unit: LB
Rexnord ES Series Flexible Elements size(s) ES70M spacer style with standard metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.