OMEGA 10315548 E60MJ HSU ELEMENT
10315548
$0.00
/
- Continuous Torque Rating (in-lb): 12500 in/lbs
- Continuous Torque Rating (Nm): 1413 Nm
- Coupling Size: E60MJ
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 3800 rpm
- Net Weight: 16.69
- Weight unit: LB
Rexnord E Series Flexible Elements size(s) E60M close coupled style with standard metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.