OMEGA 10316121 E80MJ HSU ELEMENT
10316121
$0.00
/
- Continuous Torque Rating (in-lb): 39500 in/lbs
- Continuous Torque Rating (Nm): 4463 Nm
- Coupling Size: E80MJ
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 2000 rpm
- Net Weight: 33.18
- Weight unit: LB
Rexnord E Series Flexible Elements size(s) E80M close coupling with standard metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.