OMEGA 10316648 E100MJ HSU ELEMENT
10316648
$0.00
/
- Continuous Torque Rating (in-lb): 85050 in/lbs
- Continuous Torque Rating (Nm): 9610 Nm
- Coupling Size: E100MJ
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 1900 rpm
- Net Weight: 62.57
- Weight unit: LB
Rexnord E Series Flexible Elements size(s) E100M close coupled style with standard metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.