ES30 ELEMENT
10287353
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 3650 in/lbs
- Continuous Torque Rating (Nm): 412 Nm
- Coupling Size: ES30
- Coupling Style: Spacer
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 8.25 in
- Major Diameter of Coupling (mm): 210 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Standard Imperial
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 9.00
- Length: 9.00
- Maximum Speed Rating (rpm): 4200 rpm
- Net Weight: 10.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord ES Series Flexible Elements size(s) ES30 spacer style with standard imperial and standard shoe coating in Urethane (Orange) material for elastomeric couplings.