OMEGA 10287513 ES15MJ HSU METRIC SPACER
10287513
$0.00
/
- Continuous Torque Rating (in-lb): 1800 in/lbs
- Continuous Torque Rating (Nm): 204 Nm
- Coupling Size: ES15MJ-R
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Assembled with High Speed Rings: 1
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 5.60
- Weight unit: LB
Rexnord ES Series Corrosion Resistant Hydrolytically Stable Urethane (HSU J) Flexible Elements size(s) ES15M Spacer style with stainless steel metric capscrews and anti-corrosion shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.