ES2M-R METRIC ELEMENT
10287813
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 190 in/lbs
- Continuous Torque Rating (Nm): 22 Nm
- Coupling Size: ES2-RM
- Coupling Style: Spacer
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 3.5 in
- Major Diameter of Coupling (mm): 89 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 6.00
- Length: 3.00
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 0.86
- Unit of Dimension: IN
- Weight unit: KG
- Width: 4.00
Rexnord ES-R Series Flexible Elements size(s) ES2-RM spacer style with metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.