ES3-R HDY ELEMENT
10287817
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 460 in/lbs
- Continuous Torque Rating (Nm): 52 Nm
- Coupling Size: ES3-R
- Coupling Style: Spacer
- Element Material: Heavy Duty Yellow (HDY)
- Major Diameter of Coupling (in): 4 in
- Major Diameter of Coupling (mm): 102 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Standard Imperial
- Coupling Type: Elastomeric
- Element Style: +25% Greater Torque Capacity
- Height: 9.00
- Length: 9.00
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 2.63
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Rexnord ES-R Series Heavy Duty Yellow (HDY) Flexible Elements size(s) ES3-R spacer style with standard imperial and standard shoe coating in Heavy Duty Yellow (HDY) material for elastomeric couplings.