ES3-R HSU ELEMENT
10287818
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 365 in/lbs
- Continuous Torque Rating (Nm): 41 Nm
- Coupling Size: ES3-R
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 4 in
- Major Diameter of Coupling (mm): 102 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Standard Imperial
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Height: 8.00
- Length: 4.00
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 2.58
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord ES-R Series Hydrolytically Stable Urethane (HSU) Flexible Elements size(s) ES3 spacer style with standard imperial and standard shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.