ES5M-R HDY ELEMENT
10287835
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 1160 in/lbs
- Continuous Torque Rating (Nm): 131 Nm
- Coupling Size: ES5-RM
- Coupling Style: Spacer
- Element Material: Heavy Duty Yellow (HDY)
- Major Diameter of Coupling (in): 5.38 in
- Major Diameter of Coupling (mm): 137 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: +25% Greater Torque Capacity
- Maximum Speed Rating (rpm): 6000 rpm
- Net Weight: 4.20
- Weight unit: LB
Rexnord ES Series Heavy Duty Yellow (HDY) Flexible Elements size(s) ES5M spacer style with metric capscrews and standard shoe coating in Heavy Duty Yellow (HDY) material for elastomeric couplings.