ES10M-R HDY ELEMENT
10287842
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 1815 in/lbs
- Continuous Torque Rating (Nm): 205 Nm
- Coupling Size: ES10-RM
- Coupling Style: Spacer
- Element Material: Heavy Duty Yellow (HDY)
- Major Diameter of Coupling (in): 6.38 in
- Major Diameter of Coupling (mm): 163 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: +25% Greater Torque Capacity
- Maximum Speed Rating (rpm): 6000 rpm
- Net Weight: 5.20
- Weight unit: LB
Rexnord ES Series Heavy Duty Yellow (HDY) Flexible Elements size(s) ES10M spacer style with metric capscrews and standard shoe coating in Heavy Duty Yellow (HDY) material for elastomeric couplings.