ES10MJ-R HSU ELEMENT W/ STAINLESS STEEL HARDWARE
10287844
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 1450 in/lbs
- Continuous Torque Rating (Nm): 164 Nm
- Coupling Size: ES10-RMJ
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 6.38 in
- Major Diameter of Coupling (mm): 163 mm
- Shoe Coating: Anti-Corrosion
- Assembled with High Speed Rings: True
- Cap Screws: Stainless Steel Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Height: 7.00
- Length: 6.00
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 6.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord ES-R Series Corrosion Resistant Hydrolytically Stable Urethane (HSU J) Flexible Elements size(s) ES10M spacer style with stainless steel metric capscrews and anti-corrosion shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.