ES20M METRIC ELEMENT
10287855
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 2300 in/lbs
- Continuous Torque Rating (Nm): 260 Nm
- Coupling Size: ES20M
- Coupling Style: Spacer
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 7.25 in
- Major Diameter of Coupling (mm): 184 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 9.00
- Length: 7.00
- Maximum Speed Rating (rpm): 4800 rpm
- Net Weight: 8.33
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
Rexnord ES Series Flexible Elements size(s) ES20M spacer style with metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.